IESNA:LM-63-2002
[TEST]P950632
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-740-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23828
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4783.2 4785.8 4775.7 4754.3 4629.5 4499.7 4478.2 4581.6 4821.1 5139.9
5525.6 5969.3 6436.9 6778.5 7040.6 7300.3 7537.2 7679.7 7728.8 7675.9
7408.7 6928.5 6314.6 5341.6 3922.4 2283.9 1773.4 1622.1 1441.9 1174.7
902.5 700.8 525.6 329 187.8 75.6 0
4783.2 4763.1 4753 4739.1 4618.1 4485.8 4466.9 4560.2 4790.8 5119.8
5495.4 5923.9 6391.5 6744.4 6996.5 7261.2 7495.6 7646.9 7717.5 7654.5
7367.1 6896.9 6273 5258.4 3798.9 2212 1753.2 1607 1424.3 1154.5
891.1 692 500.4 316.4 182.8 73.1 0
4783.2 4776.9 4771.9 4758 4662.2 4534.9 4494.6 4571.5 4773.2 5082
5447.5 5858.4 6322.2 6730.6 7012.9 7275.1 7551.1 7738.9 7856.1 7846
7651.9 7220.9 6629.7 5709.6 4352.2 2573.8 1784.7 1620.9 1469.6 1260.4
1017.1 756.2 559.6 365.5 199.1 90.7 0
4783.2 4771.9 4765.6 4776.9 4711.4 4601.7 4552.6 4591.7 4732.8 4979.9
5308.8 5675.6 6100.4 6559.2 6925.9 7217.1 7496.9 7740.2 7885.1 7953.2
7877.5 7612.9 7141.5 6314.6 5069.4 3243 1836.4 1523.8 1386.4 1222.6
1048.7 870.9 674.3 450 257.1 114.7 0
4783.2 4778.2 4782 4807.2 4794.6 4736.6 4664.8 4657.2 4721.5 4869
5095.8 5388.2 5738.6 6142 6581.8 6989 7305.3 7580.1 7823.3 8002.3
8052.7 7941.8 7665.8 7215.8 6336.1 4775.7 2658.2 1348.6 1061.3 893.6
728.5 587.3 457.5 322.7 175.2 64.3 0
4783.2 4785.8 4799.6 4833.7 4866.4 4866.4 4832.4 4800.9 4805.9 4867.7
4990 5181.5 5439.9 5744.9 6086.5 6520.1 6981.4 7370.9 7596.5 7702.3
7771.7 7805.7 7794.4 7780.5 7645.6 6851.6 5129.9 2857.3 1299.5 834.4
656.7 509.2 371.8 255.9 147.5 54.2 0
4783.2 4788.3 4814.8 4855.1 4913.1 4964.7 5000 5027.8 5025.2 5073.1
5153.8 5277.3 5448.7 5645.4 5886.1 6179.8 6513.8 6880.6 7210.8 7484.3
7760.3 8070.4 8380.4 8703.1 9102.7 9327 8635 6831.4 4413.9 2217.1
1063.8 654.2 443.7 288.6 165.1 58 0
4783.2 4792.1 4828.6 4886.6 4949.6 5012.6 5088.3 5174 5277.3 5409.7
5578.6 5772.7 5981.9 6213.8 6489.8 6827.6 7209.5 7630.5 8089.3 8585.9
9159.4 9785.8 10486.6 11183.6 11965 12873.8 13759.9 13984.2 13170 11235.3
8351.5 5297.5 3089.3 1706.6 753.7 181.5 0
4783.2 4804.7 4848.8 4915.6 4981.1 5040.4 5112.2 5210.5 5325.2 5499.2
5728.5 5992 6304.6 6690.2 7159.1 7740.2 8413.2 9192.1 10031.6 10888.7
11863 12788.1 13879.6 14988.8 16319.7 17628.1 19291.8 21074 22492 22343.2
19662.3 14817.3 9366.1 3753.5 685.7 151.2 0
4783.2 4803.4 4857.6 4920.6 4986.2 5056.8 5131.1 5230.7 5350.4 5523.1
5734.9 5989.5 6290.7 6677.6 7157.9 7767.9 8466.2 9310.6 10243.3 11198.7
12202 13226.7 14324.5 15521.9 16800 18132.2 19644.7 21288.3 22894 23177.6
20503 14964.8 8490.1 2210.8 471.4 139.9 0
4783.2 4802.2 4845 4929.5 4998.8 5075.7 5138.7 5230.7 5356.7 5508
5690.7 5898.7 6135.7 6460.8 6888.1 7404.9 8030.1 8798.9 9674.9 10630.3
11590.7 12575.1 13592.2 14677.4 15862.2 17026.8 18240.6 19303.1 20111.1 19532.5
16834 11600.8 5049.2 974.3 293.7 97.1 0
4783.2 4797.1 4855.1 4928.2 4995 5061.8 5124.8 5197.9 5300 5409.7
5539.5 5665.5 5791.6 5961.7 6211.3 6541.5 6938.5 7471.7 8099.4 8810.2
9584.1 10384.5 11171 11970.1 12800.7 13578.4 14358.6 15065.6 15215.6 13897.2
11206.3 7699.8 3285.9 654.2 196.6 54.2 0
4783.2 4797.1 4845 4900.5 4955.9 4990 5024 5053 5079.4 5111
5121 5087 5022.7 4954.7 4906.8 4904.2 4972.3 5166.4 5481.5 5878.5
6348.7 6866.7 7388.5 7907.8 8412 8831.7 9081.2 9221.1 8865.7 7457.8
5468.9 3381.7 1348.6 383.2 141.2 35.3 0
4783.2 4779.5 4790.8 4807.2 4797.1 4730.3 4627 4471.9 4267.7 3998
3660.2 3267 2876.2 2549.8 2290.2 2075.9 1910.8 1804.9 1750.7 1738.1
1772.1 1840.2 1905.7 1970 2000.3 1951.1 1799.9 1559.1 1191.1 845.7
615.1 446.2 325.2 228.1 137.4 36.6 0
4783.2 4751.7 4712.7 4635.8 4497.1 4266.5 3957.7 3565.7 3127.1 2728.8
2402.3 2118.7 1856.6 1662.5 1556.6 1507.4 1473.4 1431.8 1387.7 1346.1
1297 1230.2 1152 1082.7 1015.9 949.1 883.5 813 729.8 635.2
538.2 443.7 342.8 235.7 128.6 29 0
4783.2 4720.2 4605.5 4411.4 4108.9 3679.1 3207.7 2759 2428.8 2147.7
1908.3 1773.4 1695.2 1627.2 1556.6 1497.4 1465.9 1454.5 1433.1 1385.2
1315.9 1246.5 1176 1107.9 1033.5 960.4 886.1 806.7 729.8 645.3
555.8 456.3 342.8 221.8 113.4 23.9 0
4783.2 4700.1 4507.2 4190.9 3727 3161.1 2682.1 2350.7 2086 1920.9
1842.7 1770.9 1695.2 1614.6 1540.2 1494.8 1481 1473.4 1455.8 1399.1
1268 1193.6 1126.8 1062.5 1003.3 947.8 879.8 804.1 723.5 632.7
534.4 428.5 317.6 214.3 114.7 31.5 0
4783.2 4667.3 4398.8 3961.5 3361.5 2771.6 2394.8 2116.2 1965 1899.4
1817.5 1738.1 1683.9 1625.9 1546.5 1496.1 1473.4 1443.2 1309.6 1252.8
1233.9 1226.4 1204.9 1170.9 1119.2 1051.2 955.4 865.9 767.6 669.3
568.4 467.6 363 257.1 151.2 51.7 0
4783.2 4658.5 4330.8 3787.5 3105.6 2572.5 2236 2020.4 1956.2 1881.8
1791 1729.3 1690.2 1638.5 1544 1479.7 1429.3 1290.7 1242.8 1222.6
1206.2 1202.4 1187.3 1147 1077.6 995.7 907.5 811.7 712.1 622.6
535.7 450 368 284.9 286.1 216.8 0
4783.2 4624.4 4235 3621.1 2911.5 2452.8 2140.2 2001.5 1954.9 1870.4
1783.5 1728 1695.2 1643.6 1532.7 1435.6 1308.3 1208.7 1177.2 1148.2
1129.3 1118 1066.3 1008.3 942.8 877.2 800.4 726 644.1 560.9
482.7 402.1 326.4 393.2 352.9 118.5 0
4783.2 4614.3 4200.9 3561.9 2832.1 2357 2077.2 1994 1951.1 1869.2
1783.5 1731.8 1707.9 1660 1525.1 1382.7 1216.3 1147 1102.9 1067.6
1049.9 1010.8 945.3 884.8 823 753.7 693.2 632.7 568.4 510.5
481.5 380.6 316.4 437.4 201.7 50.4 0
4783.2 4630.7 4226.1 3569.5 2849.8 2388.5 2088.5 1999 1963.7 1883
1791 1741.9 1716.7 1673.8 1542.7 1383.9 1213.8 1144.4 1097.8 1061.3
1041.1 1003.3 939 882.3 819.3 752.5 685.7 625.2 565.9 495.3
433.6 356.7 316.4 438.6 173.9 42.9 0
